Beckhoff offers development of signal distribution boards as an engineering service. Alternatively, customers can use a design guide to develop the signal distribution board themselves, something that allows them to harness their own development capabilities and reinforce their expertise.
Following a functional analysis of the machine, a basic machine with auxiliary modules can be derived. Acting as the platform, the basic machine covers the standardized machine functions. To make the machine more complex, the platform can supplemented by additional EJ modules in the various functional areas. The EJ9001 placeholder modules temporarily close gaps in the module segment and allow functional modules to be added later. This makes it possible to expand the machine complexity from basic to extended, then to high-end.
The design guide can be downloaded under Documentation and downloads; footprints and mechanical coding for the various EJ modules can be found on the corresponding product pages.
Development options
Easy to integrate into in-house electronics
- The customer selects the EJ modules required for the application from the product portfolio. The signal distribution board can be developed by the customer themselves on the basis of a design guide, allowing them to harness their own development capabilities and reinforce their expertise.
Customer-specific complete solutions available on request
- Beckhoff offers development and production of signal distribution boards as a service.
Plug-and-work with complete I/O box
- Beckhoff offers development and production of an I/O controller box in an IP20 housing as a service.
Plug-and-work with complete control cabinet
- To help execute projects quickly and secure a competitive edge, Beckhoff provides individual control cabinet concepts based on the company’s in-house systems engineering. The signal distribution board is integrated directly into the system solution.
Product status:
regular delivery
© Beckhoff Automation 2024 - Terms of Use