IrrotaKiinnitäSulje

TE1210 | TwinCAT 3 PLC Profiler

TE1210 | TwinCAT 3 PLC Profiler

TE1210 | TwinCAT 3 PLC Profiler

TE1210 | TwinCAT 3 PLC Profiler

TE1210 | TwinCAT 3 PLC Profiler

The TwinCAT 3 PLC Profiler enables precise analysis of the runtime behavior of a PLC project. It supports the detection of time-intensive program parts, inefficient programming and enables the early detection of runtime problems.

Among other things, a hotpath analysis and a call tree with the runtime information are available for displaying the measurement results. In addition, the total and individual times of each call in the PLC project can be recorded and displayed precisely in accordance with the cycle. Another highlight is the type-based view, which enables simple comparison of different instances and calls with one another.

Product status:

regular delivery

Product information

Technical dataTE1210
Required licenseTC1200
Operating systemWindows 7, Windows 10
Ordering information
TE1210TwinCAT 3 PLC Profiler

Loading content ...

© Beckhoff Automation 2024 - Terms of Use