The Embedded PCs with Intel® Atom™ Processor and the new UPS series CU81xx
With the CX52xx series, Beckhoff introduces a new performance class into the Embedded PC portfolio, which will also benefit from the new UPS series CU81xx.
More about this video
Embedded PCs
With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.
CX5200 | Intel Atom® X
The CX5200 PC series supplements the existing devices of the CX5100 series with more efficient processors and a modular construction.
CX5230 | Embedded PC with Intel Atom® processor
The CX5230 is an Embedded PC based on the Intel Atom® x5-E3930 processors with a clock speed of 1.3 GHz (dual-core) and 4 GB DDR4-RAM. The basic equipment includes two independent, Gigabit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of either E-bus or K-bus terminals and can be fitted ex factory. In addition, a system module or fieldbus module from the CX2000 series can be plugged in via the high-pole connection on the left-hand side of the device. Although the total number of plug-in modules of the type CX2500-xx is limited to one with the CX5200 series, it is possible in this way, for example, to implement two further Gigabit-Ethernet interfaces or four further USB interfaces or a further fieldbus interface. Furthermore, the CX5230 is characterized by an internally electrically isolated power supply unit with UPS-OCT capability, built-in 1s-UPS, low power consumption and fanless cooling.
CX5240 | Embedded PC with Intel Atom® processor
The CX5240 is an Embedded PC based on the Intel Atom® x5-E3940 processors with a clock speed of 1.6 GHz (quad-core) and 8 GB DDR4-RAM. The basic equipment includes two independent, Gigabit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of either E-bus or K-bus terminals and can be fitted ex factory. In addition, a system module or fieldbus module from the CX2000 series can be plugged in via the high-pole connection on the left-hand side of the device. Although the total number of plug-in modules of the type CX2500-xx is limited to one with the CX5200 series, it is possible in this way, for example, to implement two further Gigabit-Ethernet interfaces or four further USB interfaces or a further fieldbus interface. Furthermore, the CX5240 is characterized by an internally electrically isolated power supply unit with UPS-OCT capability, built-in 1s-UPS, low power consumption and fanless cooling.
CX8100 | Arm® Cortex®-A9
With the CX8100 Embedded PC series, small controllers offer significantly increased computing power.