![TF8000 | TwinCAT 3 HVAC](https://multimedia.beckhoff.com/media/tf80xx__web_preview.png)
The TF8000 software library allows the implementation of all functions for automating all building services. In addition to conventional HVAC functions relating to energy generation and distribution, it also includes room automation functions for lighting, shading and room air-conditioning.
Product status:
regular delivery
Product information
Technical data | TF8000 |
---|---|
Required license | TC1200 |
Operating system | Windows 7, Windows 10, Windows CE |
CPU architecture | x86, x64, Arm® |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF8000-0v20 | TwinCAT 3 HVAC, platform level 20 (Economy) |
TF8000-0v30 | TwinCAT 3 HVAC, platform level 30 (Economy Plus) |
TF8000-0v40 | TwinCAT 3 HVAC, platform level 40 (Performance) |
TF8000-0v50 | TwinCAT 3 HVAC, platform level 50 (Performance Plus) |
TF8000-0v60 | TwinCAT 3 HVAC, platform level 60 (Mid Performance) |
TF8000-0v70 | TwinCAT 3 HVAC, platform level 70 (High Performance) |
TF8000-0v80 | TwinCAT 3 HVAC, platform level 80 (Very High Performance) |
TF8000-0v81 | TwinCAT 3 HVAC, platform level 81 (Very High Performance) |
TF8000-0v82 | TwinCAT 3 HVAC, platform level 82 (Very High Performance) |
TF8000-0v83 | TwinCAT 3 HVAC, platform level 83 (Very High Performance) |
TF8000-0v84 | TwinCAT 3 HVAC, platform level 84 (Very High Performance) |
TF8000-0v90 | TwinCAT 3 HVAC, platform level 90 (Other) |
TF8000-0v91 | TwinCAT 3 HVAC, platform level 91 (Other 5…8 Cores) |
TF8000-0v92 | TwinCAT 3 HVAC, platform level 92 (Other 9…16 Cores) |
TF8000-0v93 | TwinCAT 3 HVAC, platform level 93 (Other 17…32 Cores) |
TF8000-0v94 | TwinCAT 3 HVAC, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use