With the TwinCAT 3 CNC Channel Pack, a TwinCAT CNC basic system (e.g. TF5200 or TF5210) can be extended with another CNC channel. A total of 12 CNC channels can be used per runtime system, reaching a total of 32 channels from TwinCAT 3.1 Build 4026.
- channel synchronization
- axis transfer between channels
Product status:
regular delivery
Product information
Technical data | TF5230 |
---|---|
Required license | TC1270, TC1275 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
CPU architecture | x86, x64 |
Ordering information | |
---|---|
TF5230-0v50 | TwinCAT 3 CNC Channel Pack, platform level 50 (Performance Plus) |
TF5230-0v60 | TwinCAT 3 CNC Channel Pack, platform level 60 (Mid Performance) |
TF5230-0v70 | TwinCAT 3 CNC Channel Pack, platform level 70 (High Performance) |
TF5230-0v80 | TwinCAT 3 CNC Channel Pack, platform level 80 (Very High Performance) |
TF5230-0v81 | TwinCAT 3 CNC Channel Pack, platform level 81 (Very High Performance) |
TF5230-0v82 | TwinCAT 3 CNC Channel Pack, platform level 82 (Very High Performance) |
TF5230-0v83 | TwinCAT 3 CNC Channel Pack, platform level 83 (Very High Performance) |
TF5230-0v84 | TwinCAT 3 CNC Channel Pack, platform level 84 (Very High Performance) |
TF5230-0v90 | TwinCAT 3 CNC Channel Pack, platform level 90 (Other) |
TF5230-0v91 | TwinCAT 3 CNC Channel Pack, platform level 91 (Other 5…8 Cores) |
TF5230-0v92 | TwinCAT 3 CNC Channel Pack, platform level 92 (Other 9…16 Cores) |
TF5230-0v93 | TwinCAT 3 CNC Channel Pack, platform level 93 (Other 17…32 Cores) |
TF5230-0v94 | TwinCAT 3 CNC Channel Pack, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use