System-integrated overcurrent protection in the EL9227 EtherCAT Terminal
The EL9227 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. It is ideally suited for plant monitoring, since numerous process data are available and status data can be both displayed and stored.
More about this video
Protección contra sobrecorriente integrada en el sistema EhterCAT I/O
Con los terminales EtherCAT serie EL922x, Beckhoff ha integrado en el sistema EtherCAT una protección electrónica contra sobrecorriente para proteger componentes del sistema de 24 V DC. En comparación con los dispositivos de protección actuales, esto permite reducir los costes y la necesidad de espacio en el armario de control sin necesidad de utilizar una solución electrónica convencional como sistema stand alone inflexible. Gracias a las numerosas opciones de ajuste y datos de proceso, los terminales EtherCAT de tipo EL9227 cumplen con los requisitos más diversos y permiten una supervisión transparente del sistema.
![EtherCAT Terminals](/media/pictures/tiles/products/i-o/ethercat-terminal.png)
EtherCAT Terminals
The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.
![E/S](/media/pictures/tiles/products/i-o/io.png)
E/S
Hacemos realidad las aplicaciones más complejas con nuestros componentes de E/S para todos los sistemas de bus de campo.
![EL9221-4030 | Overcurrent protection terminal, 24 V DC, 1-channel, 3 A](https://multimedia.beckhoff.com/media/el9221-4030__web_preview.png)
EL9221-4030 | Overcurrent protection terminal, 24 V DC, 1-channel, 3 A
The EL9221-4030 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-4030 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-6000 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A, adjustable](https://multimedia.beckhoff.com/media/el9221-6000__web_preview.png)
EL9221-6000 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A, adjustable
The EL9221-6000 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6000 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-5090 | Overcurrent protection terminal, 24 V DC, 1-channel, 10 A](https://multimedia.beckhoff.com/media/el9221-5090__web_preview.png)
EL9221-5090 | Overcurrent protection terminal, 24 V DC, 1-channel, 10 A
The EL9221-5090 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-5090 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 10 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-6040 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A](https://multimedia.beckhoff.com/media/el9221-6040__web_preview.png)
EL9221-6040 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A
The EL9221-6040 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6040 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-9060 | Overcurrent protection terminal, 24 V DC, 1-channel, 6 A](https://multimedia.beckhoff.com/media/el9221-9060__web_preview.png)
EL9221-9060 | Overcurrent protection terminal, 24 V DC, 1-channel, 6 A
The EL9221-9060 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9060 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-9080 | Overcurrent protection terminal, 24 V DC, 1-channel, 8 A](https://multimedia.beckhoff.com/media/el9221-9080__web_preview.png)
EL9221-9080 | Overcurrent protection terminal, 24 V DC, 1-channel, 8 A
The EL9221-9080 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9080 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A](https://multimedia.beckhoff.com/media/el9222-4433__web_preview.png)
EL9222-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A
The EL9222-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-xxxx is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable](https://multimedia.beckhoff.com/media/el9222-5500__web_preview.png)
EL9222-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable
The EL9222-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable](https://multimedia.beckhoff.com/media/el9222-6600__web_preview.png)
EL9222-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable
The EL9222-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A](https://multimedia.beckhoff.com/media/el9222-6644__web_preview.png)
EL9222-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A
The EL9222-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A](https://multimedia.beckhoff.com/media/el9222-9482__web_preview.png)
EL9222-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A
The EL9222-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A](https://multimedia.beckhoff.com/media/el9222-9664__web_preview.png)
EL9222-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A
The EL9222-9664 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9664 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9227-4400 | Overcurrent protection terminal 24 V DC, 2-channel, max. 4 A, NEC Class 2, adjustable, extended functionalities](https://multimedia.beckhoff.com/media/el9227-4400__web_preview.png)
EL9227-4400 | Overcurrent protection terminal 24 V DC, 2-channel, max. 4 A, NEC Class 2, adjustable, extended functionalities
The EL9227-4400 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function including NEC Class 2 approval according to UL1310. The EL9227-4400 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring.
![EL9227-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A, extended functionalities](https://multimedia.beckhoff.com/media/el9227-4433__web_preview.png)
EL9227-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A, extended functionalities
The EL9227-4433 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-4433 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities](https://multimedia.beckhoff.com/media/el9227-5500__web_preview.png)
EL9227-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities
The EL9227-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities](https://multimedia.beckhoff.com/media/el9227-6600__web_preview.png)
EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities
The EL9227-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A, extended functionalities](https://multimedia.beckhoff.com/media/el9227-6644__web_preview.png)
EL9227-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A, extended functionalities
The EL9227-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A, extended functionalities](https://multimedia.beckhoff.com/media/el9227-9482__web_preview.png)
EL9227-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A, extended functionalities
The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A, extended functionalities](https://multimedia.beckhoff.com/media/el9227-9664__web_preview.png)
EL9227-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A, extended functionalities
The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.