In the new EL922x EtherCAT Terminal series, Beckhoff has directly integrated electronic overcurrent protection to safeguard 24 V DC system components in the highly compact EtherCAT I/O system.
More about this video
Protección contra sobrecorriente integrada en el sistema EhterCAT I/O
Con los terminales EtherCAT serie EL922x, Beckhoff ha integrado en el sistema EtherCAT una protección electrónica contra sobrecorriente para proteger componentes del sistema de 24 V DC. En comparación con los dispositivos de protección actuales, esto permite reducir los costes y la necesidad de espacio en el armario de control sin necesidad de utilizar una solución electrónica convencional como sistema stand alone inflexible. Gracias a las numerosas opciones de ajuste y datos de proceso, los terminales EtherCAT de tipo EL9227 cumplen con los requisitos más diversos y permiten una supervisión transparente del sistema.
![EtherCAT Terminals](/media/pictures/tiles/products/i-o/ethercat-terminal.png)
EtherCAT Terminals
The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.
![E/S](/media/pictures/tiles/products/i-o/io.png)
E/S
Hacemos realidad las aplicaciones más complejas con nuestros componentes de E/S para todos los sistemas de bus de campo.
![EL9221-4030 | Overcurrent protection terminal, 24 V DC, 1-channel, 3 A](https://multimedia.beckhoff.com/media/el9221-4030__web_preview.png)
EL9221-4030 | Overcurrent protection terminal, 24 V DC, 1-channel, 3 A
The EL9221-4030 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-4030 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-6000 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A, adjustable](https://multimedia.beckhoff.com/media/el9221-6000__web_preview.png)
EL9221-6000 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A, adjustable
The EL9221-6000 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6000 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-5090 | Overcurrent protection terminal, 24 V DC, 1-channel, 10 A](https://multimedia.beckhoff.com/media/el9221-5090__web_preview.png)
EL9221-5090 | Overcurrent protection terminal, 24 V DC, 1-channel, 10 A
The EL9221-5090 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-5090 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 10 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-6040 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A](https://multimedia.beckhoff.com/media/el9221-6040__web_preview.png)
EL9221-6040 | Overcurrent protection terminal, 24 V DC, 1-channel, max. 4 A
The EL9221-6040 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-6040 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-9060 | Overcurrent protection terminal, 24 V DC, 1-channel, 6 A](https://multimedia.beckhoff.com/media/el9221-9060__web_preview.png)
EL9221-9060 | Overcurrent protection terminal, 24 V DC, 1-channel, 6 A
The EL9221-9060 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9060 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9221-9080 | Overcurrent protection terminal, 24 V DC, 1-channel, 8 A](https://multimedia.beckhoff.com/media/el9221-9080__web_preview.png)
EL9221-9080 | Overcurrent protection terminal, 24 V DC, 1-channel, 8 A
The EL9221-9080 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-9080 is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A](https://multimedia.beckhoff.com/media/el9222-4433__web_preview.png)
EL9222-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A
The EL9222-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-xxxx is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable](https://multimedia.beckhoff.com/media/el9222-5500__web_preview.png)
EL9222-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable
The EL9222-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable](https://multimedia.beckhoff.com/media/el9222-6600__web_preview.png)
EL9222-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable
The EL9222-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A](https://multimedia.beckhoff.com/media/el9222-9664__web_preview.png)
EL9222-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A
The EL9222-9664 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9664 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 6 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A](https://multimedia.beckhoff.com/media/el9222-9482__web_preview.png)
EL9222-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A
The EL9222-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9222-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A](https://multimedia.beckhoff.com/media/el9222-6644__web_preview.png)
EL9222-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A
The EL9222-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9222-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed at 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The operating status is displayed via an LED and in the process image.
![EL9227-4400 | Overcurrent protection terminal 24 V DC, 2-channel, max. 4 A, NEC Class 2, adjustable, extended functionalities](https://multimedia.beckhoff.com/media/el9227-4400__web_preview.png)
EL9227-4400 | Overcurrent protection terminal 24 V DC, 2-channel, max. 4 A, NEC Class 2, adjustable, extended functionalities
The EL9227-4400 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function including NEC Class 2 approval according to UL1310. The EL9227-4400 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring.
![EL9227-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A, extended functionalities](https://multimedia.beckhoff.com/media/el9227-4433__web_preview.png)
EL9227-4433 | Overcurrent protection terminal, 24 V DC, 2-channel, 3 A/3 A, extended functionalities
The EL9227-4433 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-4433 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 3 A/3 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities](https://multimedia.beckhoff.com/media/el9227-5500__web_preview.png)
EL9227-5500 | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities
The EL9227-5500 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-5500 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of ∑ 10 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities](https://multimedia.beckhoff.com/media/el9227-6600__web_preview.png)
EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities
The EL9227-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A, extended functionalities](https://multimedia.beckhoff.com/media/el9227-6644__web_preview.png)
EL9227-6644 | Overcurrent protection terminal, 24 V DC, 2-channel, 4 A/4 A, extended functionalities
The EL9227-6644 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6644 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 4 A/4 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A, extended functionalities](https://multimedia.beckhoff.com/media/el9227-9482__web_preview.png)
EL9227-9482 | Overcurrent protection terminal, 24 V DC, 2-channel, 8 A/2 A, extended functionalities
The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.
![EL9227-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A, extended functionalities](https://multimedia.beckhoff.com/media/el9227-9664__web_preview.png)
EL9227-9664 | Overcurrent protection terminal, 24 V DC, 2-channel, 6 A/4 A, extended functionalities
The EL9227-9482 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-9482 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current is fixed to 8 A/2 A. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.