A 1-second UPS is now an integral part of the IPC product spectrum in the mid-performance range and is continuously being incorporated into newer devices. It provides reliable backup for persistent data in the event of a power failure. We explain how the 1-second UPS works in this video.
More about this video
![C6017 | Fanless ultra-compact Industrial PC](https://multimedia.beckhoff.com/media/c6017_main1__web_preview.png)
C6017 | Fanless ultra-compact Industrial PC
With the C6017, Beckhoff is extending its range of ultra-compact Industrial PCs by a modular variant with scalable interface extensions and a 1-second UPS for the backup of persistent data. Due to its extremely compact size, the versatile and flexible mounting options and the impressive computing power of the Intel Atom® processors, the C6017 fits into virtually any control cabinet and machine concept. Apart from use for a wide range of automation tasks, the C6017 is mainly suitable for use as an IoT gateway, or as an edge device. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.
![C6027 | Fanless ultra-compact Industrial PC](https://multimedia.beckhoff.com/media/c6027_main4__web_preview.png)
C6027 | Fanless ultra-compact Industrial PC
The C6027 ultra-compact Industrial PC is designed as a fanless device and offers the high Intel® Core™ i computing power despite its small dimensions of 82 x 127 x 69 mm. The Intel® Core™ i U processors with up to four processor cores form the basis for this, because despite their Core™ i properties their power consumption is much lower compared with the other processors from the series.
![C6905 | Economy control cabinet Industrial PC](https://multimedia.beckhoff.com/media/c6905__web_main_preview.png)
C6905 | Economy control cabinet Industrial PC
The C69xx Industrial PC series is characterized by its compact design, the robust aluminum housings, and an especially wide choice of components and interfaces.
![CP26xx | Dual-touch built-in Panel PC](https://multimedia.beckhoff.com/media/cp26xx__web_main2_preview.png)
CP26xx | Dual-touch built-in Panel PC
The CP26xx built-in Panel PC series is characterized by a modern operating concept with dual-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP26xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size from 7 to 24 inches is available for every application – in landscape or portrait orientation (horizontal/vertical). With their highly integrated 3½-inch motherboards, the CP26xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows Embedded Compact 7.
![CP66xx-0020 | Built-in Panel PC](https://multimedia.beckhoff.com/media/CP66xx-0020_front__web_preview.png)
CP66xx-0020 | Built-in Panel PC
The built-in Panel PCs of the CP66xx series are designed for installation in the front of a control cabinet or control housing. They have a wide range of uses including remote desktop display. They are available in five different sizes as 5.7-, 6.5-, 12-, 15- or 19-inch display.
![CP6600, CP6606 | Economy built-in Panel PC](https://multimedia.beckhoff.com/media/cp6600__web_main_preview.png)
CP6600, CP6606 | Economy built-in Panel PC
The CP6600 and CP6606 built-in Panel PCs are designed for installation in the front of a control cabinet or control housing and can be used for a variety of applications in machine construction and plant engineering – for example, as a stand-alone controller with the TwinCAT automation software running on Windows Embedded Compact 7 or as a remote desktop display. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.
![CP6700, CP6706 | Economy built-in Panel PC](https://multimedia.beckhoff.com/media/cp6700__web_main_preview.png)
CP6700, CP6706 | Economy built-in Panel PC
The CP6700 and CP6706 built-in Panel PCs are designed for installation in the front of a control cabinet or control housing and, with their highly integrated 3½-inch motherboard, they represent a powerful platform for use in machine construction and plant engineering, for example with the TwinCAT automation software running on Windows 10 IoT Enterprise. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.