DetachFixClose

EPP1322-0001 | EtherCAT P Box, 2-port EtherCAT-to-EtherCAT P feed-inPreferred type

Image similar, may contain optional accessories
EPP1322-0001 | EtherCAT P Box, 2-port EtherCAT-to-EtherCAT P feed-in

EPP1322-0001 | EtherCAT P Box, 2-port EtherCAT-to-EtherCAT P feed-in

EtherCAT signal input
EtherCAT P signal output
EtherCAT P port 1
EtherCAT P port2
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | TX+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | TX+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
EPP1322-0001 | EtherCAT P Box, 2-port EtherCAT-to-EtherCAT P feed-in

EPP1322-0001 | EtherCAT P Box, 2-port EtherCAT-to-EtherCAT P feed-in

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP1322-0001 EtherCAT P junction in IP67 are available for flexible topology configurations. The current carrying capacity of 3 A per EtherCAT P segment for US and UP already enables a wide range of sensors and actuators to be used. For larger or more branched machines/systems a power supply boost may be required. The EPP1332-0001 EtherCAT P junction with refresh feature can be used for feeding in US or UP at any point in the system.

The EPP1342-0001 should be used for topological branches without the need for voltage boosting. All infrastructure box modules feature status LEDs for EtherCAT, US and UP.

Product status:

regular delivery

Product information

Technical dataEPP1322-0001
ProtocolEtherCAT/EtherCAT P
Bus interface1 x M8 socket, shielded, 1 x M8 socket, P-coded, shielded
Task within EtherCAT systemcoupling to the EtherCAT network, EtherCAT P junction and feed-in of US and UP
Number of channelsIN: 1 x EtherCAT, OUT: 3 x EtherCAT P
Nominal voltage24 V DC (-15%/+20%)
Total currentmax. 3 A per US and UP for all EtherCAT P ports in total
Current consumption from UStyp. 100 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Distributed clocks
Distance between stations100 m (100BASE-TX)
Data transfer rates100 Mbit/s
Configurationnot required
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use