DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

MD6020-0003-2345 | DC link power supply, 400 V AC/20 A, external braking resistor, B23

MD6020-0003-2345 | DC link power supply, 400 V AC/20 A, external braking resistor, B23

MD6020-0003-2345 | DC link power supply, 400 V AC/20 A, external braking resistor, B23

MD6020-0003-2345 | DC link power supply, 400 V AC/20 A, external braking resistor, B23

MD6020-0003-2345 | DC link power supply, 400 V AC/20 A, external braking resistor, B23

The MX-System series | # 7: The drive modules

The MX-System series | # 7: The drive modules

The MD6xxx series DC link power supplies generate up to 848 V DC link voltage for the servo drives (MD8xxx) and frequency inverters (MD3xxx) connected to the baseplate. Connection to an external braking resistor is possible via a B23 connector.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMD6020-0003-2345
Product categorydrive modules
Category/versionDC link power supply
DC link voltagemax. 848 V DC
Output current20 A
Brake resistoryes
Brake resistor connection methodB23 connector
Housing dataR2S3T4
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use