Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

CU8210-D001-0101 | WLAN USB stick for USA, Canada

CU8210-D001-0101 | WLAN USB stick for USA, Canada

CU8210-D001-0101 | WLAN USB stick for USA, Canada

CU8210-D001-0101 | WLAN USB stick for USA, Canada

CU8210-D001-0101 | WLAN USB stick for USA, Canada

Cabinet dome for industrial WLAN and mobile network components

Cabinet dome for industrial WLAN and mobile network components

The WLAN sticks from the CU8210-D001 series can be used as high-performance wireless clients and enable encrypted data at rates of up to 433.3 Mbit/s. With the help of the Beckhoff Virtual WLAN Access Point software tool, the sticks can be configured via Wi-Fi Direct to serve as Virtual Access Points on Industrial PCs, which opens up new fields of applications. The WLAN sticks are fully compatible with all previous and current WLAN standards. Thanks to their downward compatibility, the sticks also can easily be connected to older WLAN infrastructures. The WLAN sticks support 20 MHz, 40 MHz and 80 MHz transmission bandwidths.

Product status:

regular delivery

Product information

Technical dataCU8210-D001-0101
TypeWLAN USB stick
WLAN standards802.11 b, g, n, a, ac (Wi-Fi 5)
Operating systemWindows 7, Windows 10, TwinCAT/BSD
Encryption schemeWEP, WPA/WPA2 (TKIP/AES)
Transmission ratemax. 72.2 Mbit/s (20 MHz), 150 Mbit/s (40 MHz), 433.3 Mbit/s (80 MHz)
Dimensions (W x H x D)29.5 mm x 15 mm x 8 mm
Weightapprox. 5 g
Operating temperature0…70°C
Storage temperature-40…+80°C
Protection ratingIP20
Approvals/markingsUSA, Canada

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use