Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK2020-3132-7xxx | Power cable, PP, 4 x 0.34 mm², fixed installation, food & beverage

ZK2020-3132-7xxx | Power cable, PP, 4 x 0.34 mm², fixed installation, food & beverage

ZK2020-3132-7xxx | Power cable, PP, 4 x 0.34 mm², fixed installation, food & beverage

ZK2020-3132-7xxx | Power cable, PP, 4 x 0.34 mm², fixed installation, food & beverage

ZK2020-3132-7xxx | Power cable, PP, 4 x 0.34 mm², fixed installation, food & beverage

M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin

 

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (leaning on IEC 61076-2-104)
Rated voltage30 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (leaning on IEC 61076-2-104)
Rated voltage30 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Operating voltage≤ 250 V
Cross-section4 x 0.34 mm² (AWG22)
UseFood and Beverage
Material jacketPP (polypropylene)
Min. bending radius, moved8 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles20 million
Jacket colororange

For further technical details, please refer to the data sheet.

A139.60 mm
B135.00 mm
Ordering informationLength
ZK2020-3132-70010.10 m
ZK2020-3132-70101.00 m
ZK2020-3132-70505.00 m
ZK2020-3132-710010.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use