DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK2000-2124-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

ZK2000-2124-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

ZK2000-2124-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

ZK2000-2124-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

ZK2000-2124-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

M8, plug, straight, male, 3-pin, A‑coded – M8, socket, angled, female, 3-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataMeterware
Cross-section3 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorgray
A139.60 mm
B127.50 mm
B220.30 mm
Ordering informationLength
ZK2000-2124-30050.50 m
ZK2000-2124-30101.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use