DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

ZK7643-1900-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

ZK7643-1900-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

ZK7643-1900-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

ZK7643-1900-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

ZK7643-1900-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

Power cable, IP67, 3 G 1.5 mm², PUR, drag chain suitable, mechanical coding 2, B17, plug, straight, female, pins 3, power coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typefemale+blanking plug
Number of positions (face)pins 2+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)3-wire
Technical dataCable by meter
Cross-section5 x 0.75 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Jacket colorblack

For further technical details, please refer to the data sheet.

A173.60 mm
A223.00 mm
Ordering informationLength
ZK7643-1900-00303.00 m
ZK7643-1900-00505.00 m
ZK7643-1900-010010.00 m
ZK7643-1900-015015.00 m
ZK7643-1900-020020.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use