
Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
min. bending radius = 111 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 4 mm² + (2 x 1 mm²) + (2 x AWG22)).
The cable is UL and CSA listed.
suitable for:
- AM8x6x (from winding code Q)
- AM807x
- AL8000
- AX8118
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | M40 |
Connector type | plug |
Contact type | female |
Number of positions (face) | Power: 4+PE, Signal: 4, Data: 2 |
Mating cycles | 500 |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Installation size | Pitch dimension 7.62 mm |
Connector type | plug |
Contact type | female |
Number of positions (face) | 4-pin |
Mating cycles | 25 |
Wire termination | Push-in |
Max. wire cross-section | AWG24 ... AWG8 (0.5 mm² ... 10 mm²) |
Technical data | Cable by meter |
---|---|
Operating voltage | max. 1000 V AC (UL), Uo/U 600/1000 V (VDE) |
Cross-section (power) | 4.00 mm² (approx. AWG12) |
Cross-section (signal) | AWG22 (approx. 0.34 mm²) |
Use | drag-chain suitable |
Material jacket | TPU (thermoplastic polyurethane) |
Outer cable diameter | 15.9 mm ± 0.4 mm (0.6259" ± 0.0157") |
Min. bending radius, fixed installation | 5 x outer cable diameter |
Max. number of cycles | 5 million |
Jacket color | orange |
For further technical details, please refer to the data sheet.

A1 | 100.00 mm |
A2 | 46.00 mm |
B1 | 60.00 mm |
B2 | 47.00 mm |
Ordering information | Length |
---|---|
ZK4800-8025-xxxx | xxxx = cable length in decimeters |
xxxx = 0050 | example for 5 m length |
sold by the meter, admissible total cable length see documentation of Servo Drive |
Loading content ...
© Beckhoff Automation 2025 - Terms of Use