Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | M12 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Rated current | 5 A at 40°C |
Rated voltage | 160 V (according to IEC 61076-2-101) |
Recommended torque, nut | 0.6 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 4-wire + strand and shielding |
Technical data | Cable by meter |
---|---|
Operating voltage | ≤ 300 V |
Cross-section | 4 x 0.5 mm² (AWG20) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.0 mm ± 0.2 mm ("0.23622 ± 0.0079") |
Min. bending radius, moved | 10 x outer cable diameter |
Max. number of cycles | 4 million |
Jacket color | orange |
For further technical details, please refer to the data sheet.

Ordering information | Length |
---|---|
ZK4000-6800-2010 | 1.00 m |
ZK4000-6800-2020 | 2.00 m |
ZK4000-6800-2050 | 5.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use