Product information
Technical data | ZS7000-0004 |
---|---|
Shielding | yes |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | P-coded |
Wire termination | screw connection |
Max. wire cross-section | AWG26...AWG20 (0.14 mm²...0.5 mm²) |
Max. cable outer diameter | 4.9 - 6.5 mm |
Body color | metal |
![](https://multimedia.beckhoff.com/media/zs1090-1007__web_dimensions.gif)
A1 | 47.00 mm |
A2 | 14.00 mm |
Ordering information | |
---|---|
ZS7000-0004 | socket, field assembly, EtherCAT P, IP65/67, screw type, straight, female, 4-pin, P-coded, Ø 4.9…6.5 mm, shielded |
Accessories | |
---|---|
ZB8801-0000 | torque wrench for hexagonal plugs, adjustable |
ZB8801-0002 | torque cable key, M12/wrench size 13, for ZB8801-0000 |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use