Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

TX1100 | TwinCAT I/O

TX1100 | TwinCAT I/O

TX1100 | TwinCAT I/O

TX1100 | TwinCAT I/O

TX1100 | TwinCAT I/O

Using TwinCAT I/O, cyclic data can be collected by different fieldbuses in process images. Cyclic tasks drive the corresponding fieldbuses. Various fieldbuses can be operated with different cycle times on one CPU. Applications can directly access the process image. The fieldbuses and the process images are configured in TwinCAT Engineering.

  • provides variable-oriented connection of I/O devices to tasks
  • provides variable-oriented connection of tasks among each other
  • the smallest unit is one bit
  • supports both synchronous and asynchronous relationships
  • consistent exchange of data areas and process images
  • online display in the directory tree
  • online watch window
  • “Force and Write” for commissioning and for testing task variables and I/O devices
  • supported fieldbus systems:
    • EtherCAT
    • Lightbus
    • PROFIBUS DP (master and slave)
    • PROFINET (controller and device)
    • Interbus
    • CANopen
    • Sercos II
    • DeviceNet®
    • EtherNet/IP™
    • Ethernet
    • USB
    • SMB (System Management Bus)

Product status:

regular delivery

Product information

Technical dataTX1100
Operating systemWindows 7, Windows 10, Windows CE
CPU architecturex86, Arm®
Ordering information
TX1100license for using the I/O DLL for data exchange with Windows programs

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use