Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

TS6280 | TwinCAT EtherNet/IP™ Adapter (slave)

TS6280 | TwinCAT EtherNet/IP™ Adapter (slave)

TS6280 | TwinCAT EtherNet/IP™ Adapter (slave)

TS6280 | TwinCAT EtherNet/IP™ Adapter (slave)

TS6280 | TwinCAT EtherNet/IP™ Adapter (slave)

The TwinCAT EtherNet/IP™ Adapter is a supplement that turns any PC-based controller with an Intel® chipset and the real-time Ethernet driver developed by Beckhoff into an EtherNet/IP™ adapter. By installing the supplement, the Ethernet interface becomes an EtherNet/IP™ adapter.

Product status:

regular delivery

Product information

Technical dataTS6280
Supported Ethernet hardwareTwinCAT real-time Ethernet hardware
Operating systemWindows 7, Windows 10, Windows CE
SoftwareTwinCAT I/O, PLC, NC, NC I, CNC
Cycle timemin. 1 ms
Number of possible slave devices1
Ordering information
TS6280license for using the TwinCAT EtherNet/IP™ Slave for Windows 7/10
TS6280-0030license for using the TwinCAT EtherNet/IP™ Slave for Windows CE platforms

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use