DetachFixClose

AT9025 | Guide rail, -22.5° curved segment, without lock

AT9025 | Guide rail, -22.5° curved segment, without lock

AT9025 | Guide rail, -22.5° curved segment, without lock

AT9025 | Guide rail, -22.5° curved segment, without lock

AT9025 | Guide rail, -22.5° curved segment, without lock

The curved guide rails with the product designation AT9025 are elements of the XTS guide rail system from Beckhoff. They are made of aluminum with an abrasion-resistant hard anodized aluminum coating and enable a lubrication-free system concept in combination with the plastic rollers of the movers. The AT9025 curved guide rails enable track layouts on the basis of the AT202x motor modules (-22.5° curve segments of a circle with a diameter of 1273 mm), in combination with an AT2000 straight motor module. In addition, the guide rails can be ideally combined with other straight or curved guide rails, so that individual travel paths can be realized as if from a modular system.

Product status:

regular delivery

Product information

Technical dataAT9025
Main body materialaluminum
Geometries90°
Gate
Motor module typesAT200x, AT202x
Mover typesAT9011-0070-x550, AT9014-0070-x550, AT9014-0055-x550
Ordering informationXTS guide rails
AT9025-1466-0055guide rail set, 1466 mm, 90° curve (negative curve, concave, radius constant, 2 parts), for AT9014-0055-x550, consisting of 1 x AT9025-1466-1055 guide rail, 733 mm, 45° curve, suitable for 1 x straight motor module AT200x-0233 without feed and 2 x -22,5° motor module AT202x-0250 with/without feed, 1 x AT9025-1466-2055 guide rail, 733 mm, 45° curve, suitable for 1 x straight motor module AT200x-0233 without feed and 2 x -22,5° motor module AT202x-0250 with/without feed
AT9025-1466-0170guide rail set, 1466 mm, 90° curve (negative curve, concave, radius constant, 2 parts), for AT9014-0070-x550, consisting of 1 x AT9025-1466-1170 guide rail, 733 mm, 45° curve, suitable for 1 x straight motor module AT200x-0233 without feed and 2 x -22,5° motor module AT202x-0250 with/without feed, 1 x AT9025-1466-2170 guide rail, 733 mm, 45° curve, suitable for 1 x straight motor module AT200x-0233 without feed and 2 x -22,5° motor module AT202x-0250 with/without feed

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use