The ELM3244-0000 and ELM3246-0000 measure resistances very precisely in multiple measuring ranges up to 5 kΩ and are thus suitable e.g. for critical temperature measurements with high requirements. They can output the resistance value directly or transform it locally, depending on the set RTD characteristic (e.g. Pt100/Pt1000), into a temperature that is accurate to < ±0.05°C, depending on the type. The Beckhoff RTD measurement capability thus ranges from the simple EL320x through the precise EL320x-0010 up to the ELM324x. With a sampling rate of 1 ksps, they are part of the economy line and are suitable for observing comparatively slow processes that nevertheless need to be tracked very precisely.
Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.
This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.
Product status:
product announcement | estimated market release 1st quarter 2025
Product information
System data | ELM314x |
---|---|
Resistance measurement | 0…50 Ω, 0…200 Ω, 0…500 Ω, 0…2 kΩ, 0…5 kΩ, 0…100 kΩ (2-/3-/4-wire connection) |
Temperature measurement (RTD) | Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, diverse KT/KTY (types see documentation) (2-/3-/4-wire connection) |
Technical data | ELM3244-0000 |
---|---|
Number of channels | 4 |
Technology | resistance or RTD temperature measurement, configurable for each channel |
Connection technology | 2-/3-/4-wire |
Connection type | push-in, service plug 6-pin |
Max. sampling rate | max. 1 ms/1 ksps (per channel, multiplex) |
Oversampling factor | n = 1…5 selectable |
Measurement error/uncertainty | typ. < ±50 ppm/±0.005% in some measuring ranges, relative to the respective full scale value, see documentation |
Temperature coefficient | up to typ. < 10 ppm/K in some measuring ranges, see documentation |
Functional diagnostics | yes |
Connection diagnostics | broken wire/short circuit |
Distributed clocks | yes, accuracy << 1 µs |
Resolution | 24 bit (incl. sign) |
Electrical isolation channel/channel | no |
Electrical isolation channel/bus | 707 V DC (type test) |
Electrical isolation channel/SGND | 707 V DC (type test) |
Current consumption E-bus | typ. 350 mA |
Weight | approx. 350 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Thermal dissipation | typ. 3 W |
Special features | ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold, transformation B parameters, DIN IEC 60751, Steinhart-Hart, AGND led out |
Approvals/markings | CE |
Housing data | ELM-30-xpin |
---|---|
Design form | metal housing with signal LEDs |
Material | zinc die-cast |
Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.2…1.5 mm², st*: 0.2…1.5 mm², f*: 0.25…0.75 mm² |
Connection cross-section AWG | s*: AWG24…14, st*: AWG24…14, f*: AWG24…14 |
Stripping length | 8…9 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use