
The EP2338-2002 EtherCAT Box has eight digital channels, which can each be operated as an input or output. It is not necessary to configure whether a channel (pins 2 and 4 of M12) is to be used as an input or output. The input circuit is permanently connected to the output driver internally so that a set output is also automatically displayed in the input process image. The inputs have a 10 µs filter. The outputs process load currents up to 0.5 A, are short-circuit proof and protected against inverse polarity. The sum current of all outputs is limited to 4 A. The connected sensors are supplied with power via US and are limited to 1.4 A. The signal state is displayed by LEDs; the signals are connected via screwable M12 connectors.
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical data | EP2338-2002 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Specification | EN 61131-2, type 1/3 |
Number of channels | 8 digital inputs or outputs |
Input/output connections | M12 x 1, 5-pin, a-coded |
Input filter | 10 µs |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V, 6 mA input current (EN 61131-2, type 3) |
Sensor supply | from control voltage US |
Load type | ohmic, inductive, lamp load |
Rated load voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, individually short-circuit proof |
Switching times | typ. TON: 50 µs, typ. TOFF: 100 µs |
Short-circuit current | typ. 1.5 A |
Distributed clocks | – |
Auxiliary power current | typ. 20 mA + load |
Current consumption from US | 120 mA |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Weight | approx. 165 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use