M12, plug, straight, male, 4-pin, A-coded – DUO: 2 x M8, socket, straight, female, 2 x 3-pin
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 3-pin |
Coding | A‑coded |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section | 4 x 0.25 mm² (AWG24) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.4 mm ± 0.15 mm (0.173" ± 0.0059") |
Jacket color | black |
A1 | 50.00 mm |
A2 | 19.30 mm |
B1 | 33.60 mm |
B2 | Ø 10.1 mm |
Ordering information | Length |
---|---|
ZK2000-6522-0005 | 2 x 0.50 m |
ZK2000-6522-0010 | 2 x 1.00 m |
ZK2000-6522-0020 | 2 x 2.00 m |
ZK2000-6522-0050 | 2 x 5.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use