DetachFixClose

ZK7961-3600-0xxx | Motor cable, B17, PUR, (2 x AWG22) + 2 x 0.75 mm² + 4 x 1.5 mm², drag-chain suitable

ZK7961-3600-0xxx | Motor cable, B17, PUR, (2 x AWG22) + 2 x 0.75 mm² + 4 x 1.5 mm², drag-chain suitable

ZK7961-3600-0xxx | Motor cable, B17, PUR, (2 x AWG22) + 2 x 0.75 mm² + 4 x 1.5 mm², drag-chain suitable

ZK7961-3600-0xxx | Motor cable, B17, PUR, (2 x AWG22) + 2 x 0.75 mm² + 4 x 1.5 mm², drag-chain suitable

ZK7961-3600-0xxx | Motor cable, B17, PUR, (2 x AWG22) + 2 x 0.75 mm² + 4 x 1.5 mm², drag-chain suitable

Motor cable, IP67, (4 G 1,5 mm² +(2 x 0.75 mm²) + (2 x AWG22)), PUR, orange, drag-chain suitable, B17, mechanical coding 1, plug, straight, male+male, 6+2 pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typemale+male
Number of positions (face)pins 3+PE+2+2
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)1.50 mm² (approx. AWG16)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter12.7 mm ± 0.4 mm (0.5" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7961-3600-00303.00 m
ZK7961-3600-00404.00 m
ZK7961-3600-015015.00 m
ZK7961-3600-020020.00 m

Further length on request

© Beckhoff Automation 2025 - Terms of Use