DetachFixClose

ZK7958-3671-0xxx | Motor cable, IP67, (4 G 1.0 mm²+(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7958-3671-0xxx | Motor cable, IP67, (4 G 1.0 mm²+(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7958-3671-0xxx | Motor cable, IP67, (4 G 1.0 mm²+(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7958-3671-0xxx | Motor cable, IP67, (4 G 1.0 mm²+(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7958-3671-0xxx | Motor cable, IP67, (4 G 1.0 mm²+(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

Motor cable, IP67, (4 G 1 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable, B17, mechanical coding 3, plug, straight, male+male, 6+2 pin – itec® (Serie 915), plug, straight, female, 9 pin

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typemale+male
Number of positions (face)pins 3+PE+2+2
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)1.00 mm² (approx. AWG18)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter11.6 mm ± 0.4 mm (0.4567" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

B144.00 mm
B219.00 mm
Ordering informationLength
ZK7958-3671-00101.00 m
ZK7958-3671-00202.00 m
ZK7958-3671-00303.00 m
ZK7958-3671-00404.00 m
ZK7958-3671-00505.00 m
ZK7958-3671-00606.00 m
ZK7958-3671-00707.00 m
ZK7958-3671-00808.00 m
ZK7958-3671-00909.00 m
ZK7958-3671-010010.00 m
ZK7958-3671-012012.00 m
ZK7958-3671-015015.00 m
ZK7958-3671-017017.00 m
ZK7958-3671-020020.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use