Product information
Technical data | Head A |
---|---|
Installation size | B23 |
Connector type | plug |
Contact type | male+blanking plug |
Number of positions (face) | pins 6+PE |
Coding | Power |
Mating cycles | ≥ 100 |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 7-wire |
Technical data | Cable by meter |
---|---|
Operating voltage | ≤ 1000 V AC |
Cross-section | 7 G 2.5 mm² (AWG14) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 13.20 ± 0.20 mm |
Min. bending radius, moved | 7 x outer cable diameter |
Min. bending radius, fixed installation | 4 x outer cable diameter |
Max. number of cycles | 10 million |
Jacket color | black (similar to RAL9005) |
For further technical details, please refer to the data sheet.

A1 | 95.00 mm |
A2 | 29.00 mm |
Ordering information | Length |
---|---|
ZK7752-6500-0050 | 5.00 m |
ZK7752-6500-0100 | 10.00 m |
Further length on request
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use