
EtherCAT P cable, no overall shield, PUR, drag-chain suitable, 3x4.0mm²+2x2.5mm²+(1x4xAWG22), black with yellow stripe, OD = 13.1 (±0.2mm)
Product information
Technical data | ZB7300-xxxx |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Cross-section (power) | 3 x 4.0 mm² (approx. AWG12) |
Cross-section (signal) | 2 x 2.5 mm² (approx. AWG14) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 13.1 mm ± 0.2 mm (0.5157" ± 0.0079") |
Jacket color | black (similar to RAL 9005) with yellow stripe (similar to RAL 1003) |
Ordering information | Length |
---|---|
ZB7300-0050 | 5.00 m |
ZB7300-0100 | 10.00 m |
ZB7300-0250 | 25.00 m |
ZB7300-0500 | 50.00 m |
ZB7300-1000 | 100 m |
ZB7300-R001 | 100 m |
ZB7300-R002 | 250 m |
ZB7300-R003 | 500 m |
ZB7300-R004 | 1000 m |
© Beckhoff Automation 2025 - Terms of Use