Product information
Technical data | ZS1000-0640 |
---|---|
Shielding | yes |
Installation size | M12 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | B‑coded |
Wire termination | screw connection |
Max. wire cross-section | 0.75 mm² (AWG18) |
Max. cable outer diameter | 6.5 mm - 8.5 mm |
![](https://multimedia.beckhoff.com/media/zs1000-0640__web_dimensions.gif)
A1 | 56.00 mm |
A2 | 38.00 mm |
Ordering information | |
---|---|
ZS1000-0640 | plug, field assembly, for PROFIBUS, Modbus, RS485, IP67, M12, angled, female, 5-pin, B-coded, shielded |
Accessories | |
---|---|
ZB8801-0000 | torque wrench for hexagonal plugs, adjustable |
ZB8801-0003 | torque cable key, M12F/wrench size 18, for ZB8801-0000 |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use