![MK9500-0002-1212 | Coupler module, EtherNet/IP coupler, M12](https://multimedia.beckhoff.com/media/mk9500-0002-1212_iso__web_preview.png)
The MK9500-0002-1212 coupler module enables the MX-System to be connected with EtherNet/IP networks. The coupler has one input and one output port. This enables topologies in which several MX-System stations can be distributed or used as an EtherCAT segment in a higher-level network.
With EtherCAT, the EtherNet/IP coupler has a lower-level, powerful and ultra-fast communication. By supporting the EtherNet/IP profile, the coupler fits seamlessly into EtherNet/IP networks.
Product status:
product announcement
Product information
Technical data | MK9500-0002-1212 |
---|---|
Product category | coupler modules |
Type | EtherNet/IP |
Connection method | M12 |
Devices | depending on the process data size |
Supply voltage from backplane | 24 V DC |
Data transfer rates | 100 Mbit/s |
Baseplate interface | data connector |
Diagnostics | yes |
Hot swap | yes |
TwinCAT version | TwinCAT 3 |
Approvals/markings | CE, (UL in preparation) |
Housing data | R1S2T2 |
---|---|
Dimensions (W x H x D) | 70 mm × 110 mm × 72 mm |
Number of rows | 1 |
Number of slots | 2 |
Material | zinc die-cast |
Cooling | convection |
Operating/storage temperature | 0…+50 °C/-25…+85 °C |
Protect. rating/installation pos. | IP65/67/variable |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use