DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

AM8853 | Stainless steel servomotor 6.40 Nm (M0), R5 (134 mm)

AM8853 | Stainless steel servomotor 6.40 Nm (M0), R5 (134 mm)

AM8853 | Stainless steel servomotor 6.40 Nm (M0), R5 (134 mm)

AM8853 | Stainless steel servomotor 6.40 Nm (M0), R5 (134 mm)

AM8853 | Stainless steel servomotor 6.40 Nm (M0), R5 (134 mm)

The AM8853 stainless steel servomotor is suitable for use in the food, chemical and pharmaceutical industries in the 100…480 V AC voltage range. The standstill torque of the motor is 6.40 Nm. It is available with the OCT feedback system (absolute encoder). The stainless steel servomotor with flange code R5 (134 mm) and motor length 3 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

regular delivery

Product variantsStandstill torqueStandstill currentRated speed
AM8853-wFyz6.40 Nm2.80 A2000 min-1

© Beckhoff Automation 2024 - Terms of Use