Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

CU8870 | USB Compact Flash slot

CU8870 | USB Compact Flash slot

CU8870 | USB Compact Flash slot

CU8870 | USB Compact Flash slot

CU8870 | USB Compact Flash slot

The CU8870 offers a Compact Flash socket with USB connector. The Compact Flash cards are hot-plug capable in the CU8870 and can hence be plugged and unplugged like removable data storage devices for exchanging data with other PCs during operation.

Product status:

regular delivery

Product information

Technical dataCU8870
TypeUSB Compact Flash slot
Housingplastic housing for DIN rail installation
Interfaces1 x USB 2.0 input with USB B socket
Free slotsCompact Flash slot for CF cards type I and II
USB transfer rateup to 480 Mbit/s, compatible to all USB standards
Diagnostics LEDPWR (power), LOCK (read only) and CF (access)
Power supply unitpower supply via USB
Dimensions (W x H x D)34 mm x 98 mm x 77 mm
Operating temperature0…55°C
Protection ratingIP20

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use