Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

C9900-E271 | USB Extender 2.0 Tx PCIe® module, 1 channel

C9900-E271 | USB Extender 2.0 Tx PCIe® module, 1 channel

C9900-E271 | USB Extender 2.0 Tx PCIe® module, 1 channel

C9900-E271 | USB Extender 2.0 Tx PCIe® module, 1 channel

C9900-E271 | USB Extender 2.0 Tx PCIe® module, 1 channel

The USB specification allows a distance of 5 m between the PC and the USB devices. A further 5 m of cable can be added by using a USB hub. In the construction of machines and plants, larger distances must be bridged without having to insert a USB hub every 5 m. The CU8801-0000 USB Extender sends the 2.0 USB signal via a Cat.5 cable that can be up to 50 m long to the CU8851 USB Extended receiver, which converts the signal back to USB. Data rates of up to 480 Mbit/s can be transmitted. Both USB Extender boxes are designed for DIN rail mounting. The CU8801-0000 transmitter is powered by the PC. The CU8851 receiver has an integrated 24 V DC power supply unit. The USB Extended 2.0 receiver is already integrated into the Control Panels from the CP29xx and CP39xx series.

Product status:

regular delivery

Product information

Technical dataC9900-E271
TypeUSB 2.0 extension, PCIe® module
Interfaces1 USB Extended 2.0 output with RJ45 socket for up to 50 m Cat.5 cable for connecting a Control Panel with DVI/USB Extended 2.0 interface CP29xx-0000, CP39xx-0000, CP69xx-xxxx-0010, CP79xx-xxxx-0010 or USB Extended 2.0 receiver box CU8851
Installation typeex factory in PCs with Beckhoff PCIe® module slot
USB transfer rateup to 480 Mbit/s according to USB 2.0

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use