DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

CX2500-1060 | Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-1060 | Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-1060 | Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-1060 | Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

CX2500-1060 | Ethernet module for CX20xx, CX52x0, CX53x0, CX56x0

The system modules are connected to the CPU on the left-hand side via a multi-pin connector. Internally they are connected via PCI Express®. For the CX20xx family, up to four modules can be connected in any order. One module can be connected to CX52x0, CX53x0 or CX56x0.

The CX2500-1060 module provides two further independent Gbit Ethernet interfaces.

Product status:

regular delivery

Product information

Technical dataCX2500-1060
Interfaces2 x Ethernet, 10/100/1000 Mbit/s
ChipsetIntel® Ethernet controller I210
Connection type2 x RJ45
Power supplyvia system bus (through CX2100-0xxx power supply modules)
Dimensions (W x H x D)24 mm x 99 mm x 54.5 mm
Weightapprox. 195 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use