Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT PNew

EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT P

EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT P

EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT P

EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT P

EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT P

EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT P

The EJ1321 1-port EtherCAT P junction offers the option of converting from an EtherCAT segment to EtherCAT P or extending an EtherCAT P network in line topology.

 

Special properties:

  • connection technology: 1 x P-coded M8 socket
  • conversion from EtherCAT to EtherCAT P
  • extension of an EtherCAT P network in line topology

 

The P-coded M8 socket, which allows an EtherCAT P cable to be connected with an M8 connector, can be used to establish a connection to another EtherCAT P segment or to individual EtherCAT P devices.

Product status:

product announcement | estimated market release 2nd quarter 2025

Product information

Technical dataEJ1321
Task within EtherCAT systemcoupling of EtherCAT P junctions
Data transfer mediumEtherCAT P cable, shielded, to 100BASE-TX EtherCAT P networks
Bus interface1 x M8 socket, P-coded, shielded
Power supplyvia signal distribution board
Sum currentmax. 3 A per US and UP
Current consumption from UStyp. 3 mA
Current consumption from UPtyp. 3 mA
Current consumption E-bus200 mA
Weightapprox. 30 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE
Housing dataEJ-12-16pin
Design formEtherCAT I/O plug-in module
Materialpolycarbonate
Installationon signal distribution board
Mechanical codingEJ plug-in module: signal-specific coding pins on the housing,
signal distribution board: holes in the printed circuit board
Lockinglatching lug in circuit board cut-out
Connection methodfield wiring: application-specific wiring level on the signal distribution board,
EJ plug-in module: 2 x 20-pin socket strip
Dimensions (W x H x D)12 mm x 66 mm x 55 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use