M12, flange, straight, female, 5-pin, shielded, A-coded – open end
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | M12 |
Connector type | flange rear assembly |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Body color | metal |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 4-wire + shielding |
Technical data | Meterware |
---|---|
Cross-section (power) | 4 x 0.34 mm² (AWG 22) and shield |
Cross-section (signal) | 4 x 0.34 mm² (AWG22) and shield |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 5.4 mm ± 0.2 mm (0.213" ±0.0079") |
Jacket color | black |
A1 | 42.50 mm |
A2 | M12 inner diameter, M16 outer diameter |
Ordering information | Length |
---|---|
ZK2000-7600-0010 | 1.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use