DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZK2000-7200-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7200-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7200-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7200-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

ZK2000-7200-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable

M12, socket, straight, female, 5-pin, A‑coded – open end, 4-wire + shielding

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + shielding
Technical dataMeterware
Cross-section (power)4 x 0.34 mm² (AWG 22) and shield
Cross-section (signal)4 x 0.34 mm² (AWG22) and shield
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Jacket colorblack
A144.00 mm
A220.00 mm
Ordering informationLength
ZK2000-7200-00202.00 m
ZK2000-7200-00303.00 m
ZK2000-7200-00505.00 m
ZK2000-7200-00707.00 m
ZK2000-7200-00757.50 m
ZK2000-7200-010010.00 m
ZK2000-7200-015015.00 m
ZK2000-7200-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use