Product information
Technical data | Head A |
---|---|
Installation size | B23 |
Connector type | plug |
Contact type | male+blanking plug |
Number of positions (face) | pins 4+PE |
Coding | Power |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 5-wire |
Technical data | Cable by meter |
---|---|
Cross-section (power) | 3 x 1.5 mm² (approx. AWG16) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 7.0 mm ± 0.3 mm (0.2756" ± 0.0118") |
Min. bending radius, moved | 10 x outer cable diameter |
Min. bending radius, fixed installation | 5 x outer cable diameter |
Max. number of cycles | 4 million |
Jacket color | black |
For further technical details, please refer to the data sheet.

Ordering information | Length |
---|---|
ZK7732-3100-0030 | 3.00 m |
ZK7732-3100-0200 | 20.00 m |
ZK7732-3100-0150 | 15.00 m |
ZK7732-3100-0100 | 10.00 m |
ZK7732-3100-0050 | 5.00 m |
Further length on request
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use