Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZK4810-0020-xxxx | Encoder cable, EnDat® 2.2, shielded, M12 plug,

ZK4810-0020-xxxx | Encoder cable, EnDat® 2.2, shielded, M12 plug,

ZK4810-0020-xxxx | Encoder cable, EnDat® 2.2, shielded, M12 plug,

ZK4810-0020-xxxx | Encoder cable, EnDat® 2.2, shielded, M12 plug,

ZK4810-0020-xxxx | Encoder cable, EnDat® 2.2, shielded, M12 plug,

highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal = 20 m, vertical = 5 m,

(4 x 2 x 0.34 mm² + 1 x 4 x 0.50 mm²)

The cable is UL and CSA listed.

suitable for:

  • at AX8000 with multifeedback interface

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeD-sub
Connector typesocket
Contact typemale
Number of positions (face)15-pin
Wire terminationsolder connection
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Wire terminationscrew connection
Max. wire cross-sectionAWG20 (0.5 mm²)
Max. cable outer diameter4.0…8 mm
Technical dataCable by meter
Operating voltage30 V
Cross-section2 x 2 x 0.20 mm² + 1 x 2 x 0.38 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.95 ± 0.15 mm
Min. bending radius, fixed installation35 mm
Max. number of cycles10 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A140.00 mm
A241.00 mm
B1approx. 54 mm
B2Ø 20.00 mm
Ordering informationLength
ZK4810-0020-00050.50 m
ZK4810-0020-00101.00 m
ZK4810-0020-00202.00 m
ZK4810-0020-00303.00 m
ZK4810-0020-00505.00 m
ZK4810-0020-00606.00 m
ZK4810-0020-00707.00 m
ZK4810-0020-00808.00 m
ZK4810-0020-010010.00 m
ZK4810-0020-012012.00 m
ZK4810-0020-014014.00 m
ZK4810-0020-015015.00 m
ZK4810-0020-030030.00 m
ZK4810-0020-035035.00 m

© Beckhoff Automation 2025 - Terms of Use