DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZK4530-8010-xxxx | Resolver connection cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

ZK4530-8010-xxxx | Resolver connection cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

ZK4530-8010-xxxx | Resolver connection cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

ZK4530-8010-xxxx | Resolver connection cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

ZK4530-8010-xxxx | Resolver connection cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

ZK4530-8010-xxxx | Resolver connection cable 0.25 mm² with M23 speedtec® plug, drag-chain suitable

Contact assembly

flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 120 m/min, max. 4 m/s²,

min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 2 x 0.25 mm²)

The cable is UL and CSA listed.

suitable for:

  • AM883x
  • AM8x4x to AM8x6x
  • AM807x
  • AX5000

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)12-pin
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeD-sub
Connector typeplug
Contact typefemale
Number of positions (face)15-pin
Wire terminationsolder connection
Technical dataCable by meter
Operating voltagemax. 300 V AC (UL), Uo/U 300/300 V (VDE)
Cross-section4 x 2 x 0.25 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.5 mm ± 0.3 mm (0.2952" ± 0.0118")
Min. bending radius, fixed installation8 x outer cable diameter
Max. number of cycles5 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A159.00 mm
A226.00 mm
B146.00 mm
B241.00 mm
Ordering informationLength
ZK4530-8010-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

© Beckhoff Automation 2025 - Terms of Use