DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

AX5901-0000 | AX-Bridge quick connection system (power), for AX5x01 up to AX5125

AX5901-0000 | AX-Bridge quick connection system (power), for AX5x01 up to AX5125

AX5901-0000 | AX-Bridge quick connection system (power), for AX5x01 up to AX5125

AX5901-0000 | AX-Bridge quick connection system (power), for AX5x01 up to AX5125

AX5901-0000 | AX-Bridge quick connection system (power), for AX5x01 up to AX5125

For Servo Drives up to a rated current of 40 A, the AX59xx AX-Bridge enables the simple and fast connection of several AX5000 units to form a multi-axis system by means of plug-in power supply and connection modules.

The AX590x power supply module is simply snapped onto the Servo Drive. The AX591x connection module with integrated busbars is suitable for multi-axis systems and combines mains input, intermediate circuit, 24 V DC control voltage and brake voltage. In combination, the AX590x and AX591x modules enable fast installation and commissioning.

  • integration of power supply, DC link, 24 V DC control and braking voltage
  • connection module with power rail system, current carrying capacity up to 85 A
  • straightforward installation and disassembly without additional wiring
  • visible and safe contacting

 

Active DC link and brake energy management

With the AX-Bridge the DC links are automatically through-connected: This enables an economic energy balancing between axes.

  • short-circuit proof
  • intelligent utilization of all available system braking resistors
  • elimination power loss

Product status:

regular delivery

Product information

Ordering information
AX5901-0000AX-Bridge power supply module for connection of supply voltage and 24 V DC for control and brake energy (pluggable), for AX5x01…AX5125, 85 A

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use