DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZB8530 | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm)

ZB8530 | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm)

ZB8530 | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm)

ZB8530 | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm)

ZB8530 | U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm)

The shielding connection system enables the shielding to be located very close to the terminals of the shielded line, so that interference is reduced to a minimum. A shield busbar for attachment with a bracket for separate mounting in the control cabinet are available.

Product status:

regular delivery

Product information

Technical dataZB8530
Max. wire cross-sectionAWG26...AWG10 (0.14 mm²...6 mm²) according to CSA; AWG20...AWG12 (0.5 mm²...4 mm²) according to UL
Ordering information
ZB8530U-clamp terminal up to 4 mm² for PE connection to the rail (10 x 3 mm), packaging unit = 20 pieces

© Beckhoff Automation 2024 - Terms of Use