DetachFixClose

Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZB8513-0002 | EMC shield clamps on earthing tapes

ZB8513-0002 | EMC shield clamps on earthing tapes

ZB8513-0002 | EMC shield clamps on earthing tapes

ZB8513-0002 | EMC shield clamps on earthing tapes

ZB8513-0002 | EMC shield clamps on earthing tapes

EMC shield clamps on earthing tapes, diameter 11…16 mm (for M12) riveted on earthing tapes, cross section of 6 mm², length 200 mm, thread hole M4, tinned wires, 0.2 mm, packing unit = 10 pieces

Product status:

regular delivery

Product information

Technical dataZB8513-0002
Installation sizeM12
Ordering information
ZB8513-0002EMC shield clamps on earthing tapes, diameter 11…16 mm (for M12) riveted on earthing tapes, cross section of 6 mm², length 200 mm, thread hole M4, tinned wires, 0.2 mm, packing unit = 10 pieces

© Beckhoff Automation 2024 - Terms of Use