Product information
Technical data | ZS1052-0640 |
---|---|
Installation size | M12 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Wire termination | screw connection |
Max. wire cross-section | AWG16 (1.5 mm²) |
Max. cable outer diameter | 4 - 8 mm |
![](https://multimedia.beckhoff.com/media/zs1052-0640__web_dimensions.gif)
Ordering information | |
---|---|
ZS1052-0640 | Socket CANopen/DeviceNet, IP67, M12, angled, female, screw, 5-pin, A-coded |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use