Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

AMP8041 | Distributed servo drive 2.35…2.40 Nm (M0), F4 (87 mm)

Husum Wind 2019: Beckhoff Trade Show TV

Husum Wind 2019: Beckhoff Trade Show TV

AMP8000: Distributed Servo Drive system

The AMP8041 permanent magnet-excited three-phase synchronous motor with integrated servo drive can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

The three-phase synchronous motor with flange code F4 (87 mm) and motor length 1 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

 

Drive-integrated safety functions

 

The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:

 

  • Safe stop functions (STO, SOS, SS1, SS2)
  • Safe speed functions (SLS, SSM, SSR, SMS)
  • Safe position functions (SLP, SCA, SLI)
  • Safe acceleration functions (SAR, SMA)
  • Safe direction functions (SDIp, SDIn)
  • Safe braking functions (SBC, SBT)

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

regular delivery

Product variantsStandstill torqueRated speedMotor feedbackTwinSAFE safe drive technology
AMP8041-Dx1z2.40 Nm3000 min-1single-turn absolute encoderSTO, SS1
AMP8041-Dx2z2.40 Nm3000 min-1multi-turn absolute encoderSTO, SS1
AMP8041-Dx3z2.40 Nm3000 min-1single-turn absolute encoderSafe Motion
AMP8041-Dx4z2.40 Nm3000 min-1multi-turn absolute encoderSafe Motion
AMP8041-Ex1z2.40 Nm6000 min-1single-turn absolute encoderSTO, SS1
AMP8041-Ex2z2.40 Nm6000 min-1multi-turn absolute encoderSTO, SS1
AMP8041-Ex3z2.40 Nm6000 min-1single-turn absolute encoderSafe Motion
AMP8041-Ex4z2.40 Nm6000 min-1multi-turn absolute encoderSafe Motion
AMP8041-Hx1z2.35 Nm8000 min-1single-turn absolute encoderSTO, SS1
AMP8041-Hx2z2.35 Nm8000 min-1multi-turn absolute encoderSTO, SS1
AMP8041-Hx3z2.35 Nm8000 min-1single-turn absolute encoderSafe Motion
AMP8041-Hx4z2.35 Nm8000 min-1multi-turn absolute encoderSafe Motion

© Beckhoff Automation 2025 - Terms of Use