Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

TS511x | TwinCAT Kinematic Transformation

TS511x | TwinCAT Kinematic Transformation

TS511x | TwinCAT Kinematic Transformation

TS511x | TwinCAT Kinematic Transformation

TS511x | TwinCAT Kinematic Transformation

Various robot types kinematics can be realized using TwinCAT Kinematic Transformation. The programming of the robot movements takes place in Cartesian coordinates using either DIN 66025 instructions or the PLCopen-compliant blocks from the PLC. An integrated dynamic pre-control ensures high precision of the movement even at high accelerations and speeds. Configuration takes place in the TwinCAT Engineering Interface Server.

  • supports various parallel and also serial kinematics, e.g. for pick-and-place tasks
  • supports the programming of interpolating movements in G-code (DIN 66025)
  • alternatively, standard PTP and cam plate applications can be realized
  • simple programming in the Cartesian coordinate system
  • automatic calculation of the inverse kinematic for the relevant motor positions
  • kinematics configured in the TwinCAT Engineering Interface Server; in addition to the type (e.g. delta), the bar lengths and offsets must also be parameterized
  • mass and mass inertia values can be specified for dynamic pre-control
  • tracking with the aid of “flying saw” and “cam plates” for synchronization (e.g. to conveyor belts)
  • optimized for the Beckhoff Servo Drives from the AX5000 series
  • The following kinematics are integrated (separated in different product levels, depending on the complexity of the kinematics):
    • cartesian portals
    • 2D parallel kinematics
    • shear kinematics
    • crane and roll kinematics
    • 3D Delta
    • SCARA

Product status:

regular delivery

Product information

Technical dataTS511x
Operating systemWindows 7, Windows 10
Min. TwinCAT levelTwinCAT NC I
Ordering information
TS5110License for using TwinCAT Kinematic Transformation, Level 1:
Enables the application of static transformations, including rotation and translation of the coordinate system.
TS5111License for using TwinCAT Kinematic Transformation, Level 2:
Includes Level 1 and enables the application of simpler kinematic transformations such as H-Bot and 2-D parallel kinematics.
TS5112License for using TwinCAT Kinematic Transformation, Level 3
Includes Levels 1 and 2. Enables the application of complex kinematic transformations such as delta kinematics.
TS5113License for using TwinCAT Kinematic Transformation, Level 4:
Includes Levels 1, 2 and 3. Enables the application of complex kinematic transformations such as 5D kinematics.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use