![ELX3184 | EtherCAT Terminal, 4-channel analog input, current, 4…20 mA, 16 bit, single-ended, HART, Ex i](https://multimedia.beckhoff.com/media/elx3184__web_preview.png)
The ELX318x analog input terminal allows the direct connection of intrinsically safe HART-capable field devices located in hazardous areas classified zone 0/20 or 1/21. It supplies measuring transducers located in the field and transmits their analog measuring signals electrically isolated to the automation device. Overload and open-circuit detection are signaled by the error LEDs, furthermore LEDs inform about the status of the HART communication and signal any communication errors. The EtherCAT Terminal indicates the signal state by means of light emitting diodes.
The HART protocol (Highway Addressable Remote Transducer) enables two-way communication through digital data transfer via the analog 4…20 mA wiring. In this way, in addition to the analog current signal, further data can be exchanged with the field device via the superimposed digital signal.
The HART communication can also be used for the FDT/DTM concept. The TwinCAT FDT container enables the integration of field device DTMs into TwinCAT Engineering, so that the device configuration and diagnostic functions are available directly within the development environment.
Product status:
regular delivery
Product information
Technical data | ELX3184 |
---|---|
Technology | current input |
Signal current | 4…20 mA |
Number of inputs | 4 (single-ended) |
Connection method | 2-wire |
Resolution | 16 bit (incl. sign) |
Measurement error/uncertainty | < ±0.3% (relative to full scale value) |
Internal resistance | typ. 250 Ω |
Supply voltage electronics | 24 V DC (via power contacts), ELX9560 power supply |
Current consumption power contacts | typ. 20 mA + load |
Current consumption E-bus | typ. 60 mA |
Distributed clocks | yes |
Special features | standard and compact process image, activatable FIR/IIR filters, limit value monitoring, NE43 NAMUR |
Weight | approx. 90 g |
Operating/storage temperature | -25…+60°C/-40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/see documentation |
Approvals/markings | CE, UL, ATEX, IECEx, cFMus |
Ex marking | ATEX: II 3(1)G Ex ec [ia Ga] IIC T4 Gc II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I IECEx: Ex ec [ia Ga] IIC T4 Gc [Ex ia Da] IIIC [Ex ia Ma] I |
Housing data | ELX-24-2x8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate, blue |
Dimensions (W x H x D) | 24 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 |
Stripping length | 8…9 mm |
Power contacts | 2 blade/spring contacts |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use