DetachFixClose

ELM3002-0205 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket

Image similar, may contain optional accessories
ELM3002-0205 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket

ELM3002-0205 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket

Run
OK ch 1
OK ch 2
Ch 1
Ch 2
ELM3002-0205 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket

ELM3002-0205 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket

The ELM3002-0205 EtherCAT Terminal of the basic series is designed for high-voltage measurement on batteries and generators and supports the measuring ranges ±60/360/600 and 1200 V. The measuring range is selected in the CoE, as are the other setting options such as the filter parameters. Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM3002-0205 with oversampling offers a maximum sampling rate of 50,000 samples per second. The terminal is equipped with 4 mm lab jacks.

This terminal is also available as a variant with an individual calibration certificate. (See related products)

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

regular delivery

Product information

System dataELM300x
Voltage measurement±1200/600/360/60 V
Technical dataELM3002-0205
Number of channels2
Technologyvoltage measurement
Signal typedifferential
Connection technology2-wire
Connection type4 mm laboratory plug, service plug 1-pin
Max. sampling ratemax. 20 µs/50 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable
Internal resistancetyp. > 10 MΩ
Measurement error/uncertaintytyp. < ±200 ppm/±0.02% in some measuring ranges, relative to the respective full scale value (DC), see documentation
Temperature coefficientup to typ. < 50 ppm/K in some measuring ranges, see documentation
Functional diagnosticsyes
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Measurement class/overvoltage class1000 V CAT II, 1000 V CAT III (in preparation), 600 V CAT IV (in preparation); according to EN61010-2-030
Electrical isolation channel/channelreinforced insulation, test voltage 6 kV DC, production test
Electrical isolation channel/busreinforced insulation, test voltage 6 kV DC, production test
Electrical isolation channel/SGNDreinforced insulation, test voltage 6 kV DC, production test
Current consumption E-bustyp. 460 mA
Weightapprox. 350 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringtouch-protected 4 mm plug (laboratory plug, banana plug)
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use