DetachFixClose

ELM2644-0000 | EtherCAT Terminal, 4-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

Image similar, may contain optional accessories
ELM2644-0000 | EtherCAT Terminal, 4-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

ELM2644-0000 | EtherCAT Terminal, 4-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

Run LED
Channel 1
Channel 2
Channel 3
Channel 4
Top view 
ELM2644-0000 | EtherCAT Terminal, 4-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

ELM2644-0000 | EtherCAT Terminal, 4-channel reed output, multiplexer, 48 V AC/DC, 0.5 A, potential-free, 1 x 4

With the EL/ELM264x (Reed) and ELM274x (Solid-State) Beckhoff is considerably extending the usage possibilities of the integrated measurement technology of the ELM3xxx series as well as the normal EL3xxx/EL4xxx analog inputs and outputs, because several sensors or sources can now be connected at the same time to one analog input channel.

To this end, the ELM2642 and ELM2644 are equipped with Reed relays as switching elements, allowing fast switching cycles and a long lifetime. The electrical isolation and the constant contact resistance of the reed switch allows the measurement of even sensitive signals up to fast scanning operation.

Due to the double input connectors X the channels can easily be connected to 1 x 8 multiplexers and more.

The multi-channel recording of analog signals as well as the flexible switching of various test states in production-integrated test stations is easily possible through the integration of the often necessary switches into the EtherCAT system.

Product status:

regular delivery

Product information

Technical dataELM2644-0000
Technologymultiplexer
Connection technology2-wire reed output
Connection typepush-in, service plug 6-pin
Number of channels4
Number of outputs4 x multiplexer 1 on 4
Nominal voltage48 V AC/DC
Load typeohmic
Distributed clocks
Ohmic switching current0.5 A AC/DC per channel
Inductive switching currentno data
Switching capacitymax. 10 W
Continuous powermax. 10 W
Current consumption E-bustyp. 60 mA
Electrical isolation500 V (E-bus/field potential)
Current consumption power contactstyp. 30 mA
Configurationno address or configuration setting
On-resistancetyp. 0.2 Ω
Switching on speedtyp. 1 ms, max. 5 ms
Switching off speedtyp. 1 ms, max. 5 ms
Breakdown voltage170 V
Short-circuit currentnot short-circuit proof, see peak current
Thermal dissipationtyp. 2 W
Special featuresfast reed relay
Weightapprox. 350 g
Operating/storage temperature0…+55°C/-25…+85°C
Approvals/markingsCE
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use