Product information
| Technical data | Head A |
|---|---|
| Shielding | yes |
| Installation size | M12 |
| Connector type | plug |
| Contact type | male |
| Number of positions (face) | 8-pin |
| Coding | A‑coded |
| Rated current | 2 A at 40°C (according to IEC 61076-2-101) |
| Rated voltage | 30 V (according to IEC 61076-2-101) |
| Recommended torque, nut | 0.6 Nm |
| Mating cycles | ≥ 100 (according to IEC 60512-9a) |
| Technical data | Head B |
|---|---|
| Shielding | yes |
| Installation size | M12 |
| Connector type | socket |
| Contact type | female |
| Number of positions (face) | 8-pin |
| Coding | A‑coded |
| Rated current | 2 A at 40°C (according to IEC 61076-2-101) |
| Rated voltage | 30 V (according to IEC 61076-2-101) |
| Recommended torque, nut | 0.6 Nm |
| Mating cycles | ≥ 100 (according to IEC 60512-9a) |
| Technical data | Cable by meter |
|---|---|
| Cross-section (signal) | 8 x 0.25 mm² (AWG24) |
| Use | fixed installation |
| Material jacket | PVC (polyvinyl chloride) |
| Outer cable diameter | 6.6 mm ± 0.2mm (0.259" ± 0.0079") |
| Min. bending radius, moved | 10 x outer cable diameter |
| Min. bending radius, fixed installation | 5 x outer cable diameter |
| Jacket color | gray |
For further technical details, please refer to the data sheet.

| A1 | 49.00 mm |
| A2 | Ø14.50 mm |
| B1 | 44.00 mm |
| B2 | Ø14.50 mm |
| Ordering information | Length |
|---|---|
| ZK2000-8182-3010 | 1.00 m |
| ZK2000-8182-3020 | 2.00 m |
| ZK2000-8182-3030 | 3.00 m |
| ZK2000-8182-3050 | 5.00 m |
| ZK2000-8182-3075 | 7.50 m |
| ZK2000-8182-3100 | 10.00 m |
| ZK2000-8182-3200 | 20.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use