DetachFixClose

ZK2080-4131-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2080-4131-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2080-4131-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2080-4131-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2080-4131-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

M8, plug, straight, male, 5-pin, B-coded – M8, plug, straight, male, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingB‑coded
Rated current4 A at 40°C
Rated voltage30 V
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (leaning on IEC 61076-2-104)
Rated voltage30 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (signal)5 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.1 mm ± 0.15 mm (0.200787" ± 0.0059")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles4 million
Jacket colorblack

For further technical details, please refer to the data sheet.

A140.0 mm
B139.60 mm
B2Ø 10.1 mm
Ordering informationLength
ZK2080-4131-00050.50 m
ZK2080-4131-00101.00 m

Further length on request

© Beckhoff Automation 2025 - Terms of Use